Keep Food & Beverage Lines Moving
Security & Access Control Solutions
Continuous safety and security improvement should be at the center of what you do—and Belden’s solutions can help you make that happen. By investing in a layered approach to security, you’ll build solid protection to ensure uptime, redundancy and high availability.
Belden offers cable and connectivity solutions to support the security and access control systems critical to business operation: access control, instruction detection, surveillance, metal detectors and biometrics. Our solutions are designed to ensure that your security investments operate without fail. We also provide security solutions designed specifically for your data centers and networks, controlling access and protecting data while making sure systems are simple to use and maintain.
- Indoor/outdoor solutions designed to work seamlessly for security systems to go wherever needed.
- Continuous products review to remediate potential issues & address current threat tactics.
- Cost-effective cabling & connectivity infrastructure to support a mix of analog & digital security devices as systems transition to to IP.
- Quick installation—security & access control cables with Banana Peel construction to eliminate need for overall jacketing to shorten termination.
- Continuous innovation for patented security features including secure door hinges, intelligent monitoring, cabinet access control, and more.
Ready to Start a Project?
Industrial networking, infrastructure & cybersecurity products designed to work together for maximum...
Recommended Products
From the Blog
Industrial Cybersecurity
It’s not a surprise that ensuring the reliability and availability of control systems is a leading priority for securing industrial automation systems as confirmed in the SANS 2016 State of ICS Security Survey. Other top reasons for improving...
Katherine Brocklehurst | 09.17.2016
News
New Hirschmann Combined Hardware and Software Solution Can Be Installed with Minimal IT Knowledge, Enables Secure and Remote Network Control
Belden Inc. | 08.22.2016
Industrial Cybersecurity
Previously we looked at the question of 'Why are PLCs so insecure?' Today we are going to come at SCADA security from another angle, which is 'Why is securing Industrial Networks different than securing IT Networks?' We will also look at three ways...