183092A

ControlNet™, (1) 18 AWG Solid BCCS, FPE/PVC/PVC, Foil+Alum Braid Shld, Alum Armor, CL2R, CMR

...
One 18 AWG solid bare copper-covered steel, foam polyethylene (FPE) insulation, Duobond® IV Quad Shield, PVC inner jacket, continuously corrugated aluminum armor, PVC outer jacket.
Request Sample Get Product Alerts
Specifications
Product Overview

Suitable Applications

exposure to rodent, crush, or cut through force, harsh environment, factory automation, ControlNet™, Modbus II, Industrial Coax, Belden ControlNet cables provide maximum signal integrity and run length exceeding the high-speed, time-critical requirements necessary for ControlNet factory floor applications

Physical Characteristics (Overall)
Conductor
AWG Stranding Material Nominal Diameter No. of Coax
18 Solid BCCS - Bare Copper Covered Steel 0.0403 in 1

Conductor Count

1

Insulation
Material Nominal Diameter
PE - Polyethylene (Foam) 0.178 in
Inner Jacket
Material Nominal Diameter
PVC - Polyvinyl Chloride 0.298 in
Outer Shield
Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Aluminum 60%
Tape 3 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 4 Aluminum 40%
Outer Jacket
Material Nominal Diameter
PVC - Polyvinyl Chloride 0.605 in
Construction and Dimensions
Armor
Type of Armor Material
Continuously Corrugated Aluminum
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR Nominal Outer Shield DCR Outer Conductor DCR
28 Ohm/1000ft 3.6 Ohm/1000ft 3.6 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.2 pF/ft
Inductance
Nominal Inductance
0.097 µH/ft
Impedance
Nominal Characteristic Impedance
100 Ohm
High Frequency (Nominal/Typical)
Frequency [MHz] Nom. Insertion Loss
1 MHz 0.35 dB/100ft
2 MHz 0.38 dB/100ft
5 MHz 0.45 dB/100ft
10 MHz 0.59 dB/100ft
20 MHz 0.86 dB/100ft
50 MHz 1.37 dB/100ft
100 MHz 1.97 dB/100ft
200 MHz 2.82 dB/100ft
300 MHz 3.48 dB/100ft
400 MHz 4.04 dB/100ft
Delay
Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.28 ns/ft 82%
High Frequency
Frequency [MHz] Min. SRL (Structural Return Loss)
1 MHz 23 dB
2 MHz
5 MHz
10 MHz
20 MHz
50 MHz
100 MHz
200 MHz
300 MHz
400 MHz
Voltage
UL Voltage Rating
300 V RMS

Electrical Characteristics Notes

SRL Min 23dB (5MHz - 50MHz)

Temperature Range

UL Temp Rating

75°C

Operating Temp Range

-30°C to +75°C

Mechanical Characteristics

Max. Pull Tension

162 lbs

Min. Bend Radius/Minor Axis

6.85 in

Standards

NEC Articles

Article 725, Article 800

NEC/(UL) Compliance

CL2R, CM

RG Type

6

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

MII Order #39 (China RoHS)

Yes

Suitability

Suitability - Indoor

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

UL Vertical Tray

UL voltage rating

300 V RMS

Plenum/Non-Plenum

Plenum (Y/N)

No

History

Update and Revision

Revision Number: 0.230 Revision Date: 09-10-2021