Loose Tube Fiber Cable
Belden's Loose Tube Fiber Cables are ideal for indoor/outdoor applications, including use in conduit, direct burial, lashed aerial and trunking applications. Their designs utilize 250 µm fibers in central and multi-loose-tube constructions ranging in fiber counts from 2 to 288. Standard offerings include plenum, riser and outside plant (OSP) ratings with the option of aluminum interlocked armor or steel corrugated armor.
Features & Benefits
- Eliminates Grounding: An all-dielectric design removes this extra step
- Facilitate Mass Fusion Splicing: 250 µm fibers allow multiple fibers to be fused at once
- Increased Crush Resistance: Offered in interlocking and steel corrugated armor
- Space Savings: Choose from single and multi-unit designs
-
TECHNICAL DETAIL
-
Product Listing
Single-jacket, multi-loose tube cables
double-jacket, multi-loose tube cables
central loose tube cables
Harsh ENVIRONMENT--Multi-loose tube cables
harsh environment -- central loose tube cables