...
  • Belden-Copper-CAT5E-RJ45-Jacks-Collage

Category 5e Jacks

Belden’s CAT5E Jacks are available in two termination styles: REVConnect universal core technology and standard punchdown for KeyConnect and MDVO jacks. REVConnect and KeyConnect have a keystone footprint and are designed to be used with KeyConnect Patch Panels and with KeyConnect or MediaFlex Workstation Outlets. A key building block of 1200 Systems, CAT5E Jacks exceed all performance parameters specified in the Category 5e standard.

Features & Benefits

  • Design Flexibility: UTP and shielded jacks, and multiple colors to identify various applications; REVConnect is safe for use in Plenum spaces
  • Fast Installation: REVConnect features industry’s easiest termination process; KeyConnect/MDVO is compatible with Belden's Rapid Termination Tool
  • Highly Reliable: All CAT5E Jacks provide excellent durability and performance stability; REVConnect boasts a 99% first-pass yield
  • High Performance: Meets and exceeds all Category 5e component performance parameters
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase