...
  • Belden-Fiber-Mass-Fusion-Pigtails-Collage
  • FT4SC250PR12NEW
  • FTSSCRIBPR129MY657

Mass Fusion Pigtails

Traditional Fusion Splice-On Connectors with Mass Fusion Pigtails provide factory-polished performance with field-termination convenience for harsh environments. Mass fusion splicing can fuse up to 12 fibers at once. Mass Fusion Pigtails come with all 12 fibers terminated and a ribbonized open end. Splicers can splice entire ribbons simultaneously.

Features & Benefits

  • Faster Connector Identification: Color-coded pigtail kits help you pinpoint connectors right away
  • Better Insertion Loss: Performance at 0.2 dB MPO-12 and 0.15 dB (Max IL OM4)
  • Faster Installation: Precision factory-polished connectors and Mass Fusion Pigtail kits
  • Faster delivery with standard LC, SC or ST 2 meter pigtail kits
  • Product Listing