...
  • Lumberg-IO-Masters-LioN-X

Distributed Control Units

LioN-P DCU1 from Lumberg Automation combines the benefits of a field-level (IP67) I/O module and a programmable logic controller (PLC) into one device for easy, customized performance of automation functions.

Features & Benefits

  • Flexible Designs: Replace modules by using universal channels—without any configuration—that can work across a variety of protocols
  • Power Distribution Options: Experience compact power distribution with an option for M12 Power
  • Secure Automation: With integrated intelligence, DCU1 ensures that control applications can run, even if a PLC fails

LioN-Power Distributed Control Units
Bus Protocol Width I/O PWR Connection Tech Data
Multiprotocol (PROFINET, EtherNet/IP and EtherCAT) 60 mm 8DI 8DO 2 x M12, L-codedProduct Detail
Multiprotocol (PROFINET, EtherNet/IP and EtherCAT) 60 mm 16DIO2 x M12, L-codedProduct Detail
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase