IO-Link Master
IO-Link is a standardized I/O technology enabling smart communication with sensors and actuators. Lumberg Automation's LioN-X and LioN-Power IO-Link Masters allow easy integration into the most common industrial PLC environments. The new LioN-X family is multiprotocol capable and ready for Industry 4.0 due to several IIoT protocols on board. This is a fast, reliable and secure solution for collecting, converting and transmitting critical data in automated production environments.
Features & Benefits
- Improve Process Efficiency: Adjust the IO-Link Master to the fieldbus protocol used for fast and reliable data transmission to your PLC environment
- Industry 4.0 with LioN-X: The IIoT protocols OPC UA, MQTT, CoAP & REST API make cloud communication possible to access sensor data from a company level
- Intuitive Configuration: Parameterization of IO-Link Devices via LioN-Management Suite and the embedded IODD interpreter is possible
- Save Time: Cut installation significantly with hybrid coding that combines data and power
- Easy Predictive Maintenance: Evaluate diagnostic data from sensors and actuators to prevent failures
-
TECHNICAL DETAIL
-
Product Listing
LION-X IO-LINK MASTER
lion-xlight io-link master
lion-power IO-LINK MASTER (EEC), M12 Power, operating temperature -40°c to +70°c
LioN-Power IO-Link Master, Multiprotocol (PROFINET and ETHERNET/IP) with M12 Hybrid CONNECTION
LioN-Power IO-Link Master, Multiprotocol (PROFINET and EtherNet/IP) with M12 Power Supply Connection
LioN-Power IO-Link Master, PROFINET with M12 Hybrid (Data and Power) Connection
LioN-Power IO-Link Master, PROFINET with M12 Power Supply Connection
Resources
Product Bulletins
Flyers
White Papers