ACA11-M12 (EEC)

Auto-configuration adapter, M12 (RS232), EEC

...
The ACA 11 auto-configuration adapter, with M12 (RS232) connection and extended temperature range, saves the configuration data of the connected switch. It enables managed switches to be easily commissioned and quickly replaced.
Get Product Alerts
Specifications
Product description

Type

ACA11-M12 (EEC)

Description

The ACA 11 auto-configuration adapter, with M12 (RS232) connection and extended temperature range, saves the configuration data of the connected switch. It enables managed switches to be easily commissioned and quickly replaced.

Cable Length

50 cm

More Interfaces

USB interface on the switch

M12 connection

Power requirements

Operating Voltage

via the RS232 interface on the switch

Software

Diagnostics

writing to ACA, reading from ACA, writing/reading not OK (display using LEDs on the switch)

Configuration

via the RS232 interface of the switch and via SNMP/Web

Ambient conditions

MTBF

359 years (MIL-HDBK-217F)

Operating temperature

-40-+70 °C

Storage/transport temperature

-40-+85 °C

Relative humidity (non-condensing)

10-95 %

Dimensions (WxHxD)

90 mm x 27 mm x 12 mm

Weight

70 g

Mounting

plug-in module

Protection class

IP67

Mechanical stability

IEC 60068-2-6 vibration

1 g, 10 Hz - 150 Hz, 30 cycles

IEC 60068-2-27 shock

15 g, 11 ms duration, 18 shocks

EMC interference immunity

EN 61000-4-2 electrostatic discharge (ESD)

6 kV contact discharge, 8 kV air discharge

EN 61000-4-3 electromagnetic field

10 V/m

EMC emitted immunity

EN 55022

EN 55022

Approvals

Safety of industrial control equipment

cUL 508

Safety of information technology equipment

cUL 508

Hazardous locations

ISA 12.12.01 Class 1 Div. 2 ATEX Zone 2

Shipbuilding

Germanischer Lloyd

Transportation

E1

Scope of delivery and accessories

Scope of delivery

device, operating manual

Further Instructions

Product Documentation

https://www.doc.hirschmann.com

Certificates

https://www.doc.hirschmann.com/certificates.html

Update and Revision

Revision Number: 0.89 Revision Date: 12-15-2021

Part Numbers
Item # Type
943972001 ACA11-M12 (EEC)