...
  • Mohawk-Cat6-Belden-3613-Cable

Mohawk Category 6 Cable

Mohawk Category 6 cable have an internal separator for increased NEXT performance and come in a variety of jacket colors. They meet TIA/EIA-568-C.2 Category 6 requirements and have a 25 year warranty when installed by a Mohawk Accredited Contractor.

Features & Benefits

  • Ease of Installation: Compact cable design meets the diameter requirements specified in TIA/EIA-568-B, providing flexibility and ease of installation
  • Enhanced Performance Parameters: All electrical characteristics proven to exceed ANSI/TIA-568-C.2 and ISO/IEC 11801 Category 6 requirements: NEXT and ELFEXT (Pair-to-Pair and Power Sum), Insertion Loss, Return Loss and Delay Skew
  • Optimized Cable Balance: Improved balance of transmission performance for simultaneous parallel transmission protocols

Technical detail
Type ShieldingRating Technical Information and Part Numbers
Premium Performance Cable (AdvanceNet®)UTPCMPTechnical Detail
UTP CMRTechnical Detail
Standard Compliant (6LANā„¢)UTPCMPTechnical Detail
CMRTechnical Detail
F/UTP CMPTechnical Detail
F/UTP CMRTechnical Detail
Patch Cordage (AdvanceLinkā„¢) UTP CMRTechnical Detail
Outside Plant Gel Filled (LAN-Trak) UTP OSPTechnical Detail
Outdoor CMR/CMX (VersaLAN®)F/UTPCMR/CMX-OutdoorTechnical Detail
UTPCMR/CMX-OutdoorTechnical Detail