...
  • Mohawk Category 6A Cable

Mohawk Category 6A Cable

Mohawk Category 6A Copper Cable offers a wide range of options for your CAT 6A network. The GigaLAN 10 with a small diameter is one of the best cable in the industry. New XSD, is one of the industry’s smallest-diameter Category 6A cable designed for

Features & Benefits

  • Excellent Performance: Full 100m channel length under 100W PoE load
  • Great Noise Immunity: GigaLAN 10 Small Diameter’s unique FlexWeb®, combined with a patented barrier tape construction, isolates the cable pairs and has outstanding pair-to-pair balance for superior headroom and reduced crosstalk
  • Maximum Support: Support for 10 Gigabit Ethernet, 10GBASE-T, IEEE 802.3an, wireless access points, PoE, PoE Plus; fully backwards compatible for 10BASE-T, 100BASE-T and 1000BASE-T applications
  • Reduce Installation Time and Costs: Mohawk XSD is one of the smallest and lightest horizontal Category 6A cable available

Technical Information
Type Shielding Rating Technical Information and Part Numbers
Premium Performance Cable (GigaLAN 10 SD & XGO)UTPCMPTechnical Detail
UTPCMRTechnical Detail
F/UTPCMPTechnical Detail
F/UTPCMRTechnical Detail
Enhanced Performance Cable  (GigaLAN 10 XSD New!) UTPCMPTechnical Detail
UTPCMRTechnical Detail
Outside Plant Gel Filled (LAN-Trak)UTPOSPTechnical Detail
Outside Plant Gel Filled (LAN-Trak)F/UTPOSPTechnical Detail
Outdoor CMR/CMX (VersaLAN®)UTPCMR/CMX-OutdoorTechnical Detail