...
  • Belden-Fiber-DC-UHD-Cassettes-Frames-Family

Fiber DC Cassettes & Frames

In high-density Data Center applications, FiberExpress Ultra High-Density (FX UHD) Cassettes and Frames supports up to 72 LC Duplex or MPO ports per 19” rack unit. FiberExpress Ultra (FX Ultra) provides a medium density solution for data center cross-connects. The Cassette family includes Pre-terminated, Splice, Splitter, TAP and Optimizer Cassettes. The Frames family covers all connector types including MPO Type A, LC Duplex, SC Duplex, SC Simplex, ST and Copper RJ45 Jacks and Couplers.

Features & Benefits

  • High Performance: Pre-term cassettes feature low-loss connectivity for superior optical performance and reliability
  • Multiple Density Support: Supports both medium and high port count applications (up to 72 LC Duplex ports per 19" rack unit)
  • Supports Multiple Applications: Pre-term, Splice, Splitter, Tap and Optimizer Cassettes available; mix media with RJ45 Frames
  • Configuration Flexibility: Product family covers all connector types and termination techniques
Sort by:
Filter Type Results
Reset all
Search Products By Word or Phrase