Fiber DC Housings & Shelves
Belden's FiberExpress Ultra High-Density (FX UHD) feature-rich housings are fully enclosed to provide protection for exposed 250 µm and 900 µm fibers coupled with sliding and tilting drawers to speed up and simplify installation and maintenance. Optional FX UHD Shelves, 1U Bezels and Single Cassette Holders are entry-level cost effective solutions for pre-terminated systems.
Features & Benefits
- Fast Installation: Tool-less removable drawers, lightweight housings and high-accessibility sliding and tilting drawers
- Easy to Configure: High-density offering with 18-port modules for up to 72 LC Duplex ports per 1U, or flexible port counts with LC, SC, ST and MPO modules
- Signal Protection: Better fiber protection with covered patch cord tray; Easier port identification with clear visible labeling
- Cost-effective Pre-term: Simple fixed shelves, bezels and holders coupled with cassettes for fast deployment
-
Product Listing