FC4X08LD4F

FX ECX CASS OM4 08P MPO12(F)/8F LC_DX SR4 EV_ADP

...
FX ECX CASSETTE, OM4, 08 PORTS, MPO-12 (FEMALE) BASE 8, LC DUPLEX, 40G/100G SR4, ERIKA VIOLET ADAPTERS
Get Product Alerts
Specifications
Product Overview

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Weight

0.500 lbs

Height

1.290 in.

Width

6.340 in

Depth

8.696 in

Physical Specifications

Max Capacity

16 Fibers

Mechanical Characteristics
Mechanical Tests
Description
Temperature Range

Operating Temp Range

-10°C to +60°C

Storage Temp Range

-10°C to +75°C

Product Material
Materials
Description Material Color Type
Front Connector/Adapter Plastic - UL94V-0 Erika Violet LC Duplex
Rear Connector/Adapter Plastic - UL94V-0 Erika Violet MPO Female
Cassette Assembly PC/ABS Black
Standards

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX ECX Patch Panels, Patch Cords, MPO Trunks

Product Notes

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Notes

For more information, please refer to our website at http://www.belden.com

History

Update and Revision

Revision Number: 0.4 Revision Date: 04-18-2021

Related Resources