FC4X12SCMF

FX ECX CASS OM4 12P MPO12(F) SC_SX TYPE-A EV_ADP

...
FX ECX CASSETTE, OM4, 12 PORTS, MPO-12 (FEMALE), SC SIMPLEX, TYPE-A, ERIKA VIOLET ADAPTERS
Get Product Alerts
Specifications
Product Overview

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Weight

0.500 lbs

Height

1.290 in.

Width

6.340 in

Depth

8.685 in

Physical Specifications

Max Capacity

12 Fibers

Mechanical Characteristics
Mechanical Tests
Description
Temperature Range

Operating Temp Range

-10°C to +60°C

Storage Temp Range

-10°C to +75°C

Product Material
Materials
Description Material Color Type
Front Connector/Adapter Plastic - UL94V-0 Erika Violet SC Simplex
Rear Connector/Adapter Plastic - UL94V-0 Erika Violet MPO Female
Cassette Assembly PC/ABS Black
Standards

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX ECX Patch Panels, Patch Cords, MPO Trunks

Product Notes

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box

Notes

For more information, please refer to our website at http://www.belden.com

History

Update and Revision

Revision Number: 0.4 Revision Date: 04-18-2021

Related Resources