Wall-Mount Panel
This clean, simple and lightweight Wall-Mount Panel accepts all cassettes and frames from the FiberExpress (FX) UHD ecosystem. This modular platform can be stacked vertically to create an interconnect while the patching spaces can be combined in a horizontal configuration for a cross connect. The main service area is lockable and separated from the patching space compartment, making it ideal for MDUs and passive optical LANs. Product includes large grommets for incoming cable.
Features & Benefits
- Ease of Use: Integrated slack and patch cord management
- Prevent Unauthorized Access: Lockable main compartment controls tampering
- Multiple Termination Options: Supports splice cassettes, splice trays and splice-on
-
TECHNICAL DETAIL
-
Product Listing
Resources
Product Bulletins
Catalogs