...
  • Belden-KC-RC-Rack-Mount-Patch-Panels-Collage

Rack-Mount Patch Panel

Maximize network performance and keep up with network changes with a Rack-Mount Patch Panel from Belden, designed for networks and data center applications. By capturing all cables in one location, it simplifies and organizes cable management. Designed for standard 19-inch or 23-inch rack mounting, the patch panels are available in 24-port or 48-port models, with several configurations, sizes and designs.

Features & Benefits

  • Convenient Reconfiguration: Terminate cables on the patch panel so hardware isn’t disturbed when adding or removing cables
  • Reduce Wear and Tear on Ports: Because all connections are made with the patch panel, cables aren’t plugged or unplugged directly from devices
  • Easy Routing and Management: Allows top, bottom or side cable entry
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase