...
  • Belden-KC-Surface-Boxes-Collage

Keystone-Style Surface Mount Boxes

KeyConnect Side Entry and 6-port Media Boxes are ideal for surface-mounting to any surface and are complete outlet support in one piece. KeyConnect Surface Mount Boxes support KeyConnect Wallplates. All are available in various styles, sizes and colors to provide flexible surface-mount outlet installation. Some models comply with UL 2043 for use in plenum spaces.

Features & Benefits

  • Design Flexibility: KeyConnect Side-Entry Boxes are available in 1-, 2-, 4- and 6-port configurations
  • Dust Protection: KeyConnect Side-Entry Boxes can be equipped with port shutters prevent dust ingress to UTP jacks
  • Surface Mount Anywhere: KeyConnect 6-port Media Box is deisgned to support surface mounting in irregular locations (digital signage, slot machine and more)
  • Color Won't Fade: Fire-retardant plastic with UV stabilizer

Type Part Numbers Port Count
KeyConnect Side-Entry BoxCatalog 1-port, 2-port, 4-port, 6-port
KeyConnect 6-port Media Box6-port
KeyConnect Surface Mount Boxes, Single-GangCatalog N/A
KeyConnect Surface Mount Boxes, Double-Gang N/A
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase
Resources
Product Bulletins
Technical Documents